IESNA:LM-63-2002
[TEST]P956155
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49783
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
9993.5 9998.7 9977.7 9932.9 9672.2 9401 9356.2 9572.1 10072.5 10738.7
11544.5 12471.4 13448.4 14162 14709.7 15252.2 15747.3 16044.8 16147.5 16036.9
15478.7 14475.4 13193 11160 8194.9 4771.6 3705.1 3389.1 3012.5 2454.3
1885.5 1464.1 1098.1 687.3 392.4 158 0
9993.5 9951.3 9930.3 9901.3 9648.5 9372 9332.5 9527.4 10009.3 10696.6
11481.3 12376.6 13353.6 14090.9 14617.6 15170.6 15660.4 15976.4 16123.8 15992.2
15391.8 14409.5 13106.1 10986.2 7936.8 4621.5 3663 3357.5 2975.7 2412.1
1861.8 1445.7 1045.4 661 381.8 152.7 0
9993.5 9980.3 9969.8 9940.8 9740.7 9474.7 9390.4 9551.1 9972.4 10617.6
11381.2 12239.7 13208.8 14061.9 14651.8 15199.5 15776.2 16168.6 16413.5 16392.4
15986.9 15086.3 13851.3 11929 9092.9 5377.2 3728.8 3386.5 3070.5 2633.3
2125.1 1580 1169.2 763.7 416.1 189.6 0
9993.5 9969.8 9956.6 9980.3 9843.4 9614.3 9511.6 9593.2 9888.1 10404.3
11091.6 11857.9 12745.3 13703.8 14470.1 15078.4 15663 16171.2 16474.1 16616.3
16458.3 15905.3 14920.4 13193 10591.2 6775.5 3836.8 3183.7 2896.7 2554.3
2190.9 1819.6 1408.8 940.1 537.2 239.6 0
9993.5 9982.9 9990.8 10043.5 10017.2 9896 9745.9 9730.1 9864.4 10172.5
10646.5 11257.5 11989.5 12832.2 13751.2 14601.8 15262.7 15836.8 16345 16719
16824.3 16592.6 16015.9 15075.8 13237.7 9977.7 5553.7 2817.7 2217.3 1867
1522.1 1227.1 955.9 674.1 366 134.3 0
9993.5 9998.7 10027.7 10098.8 10167.3 10167.3 10096.2 10030.3 10040.9 10169.9
10425.3 10825.6 11365.4 12002.7 12716.3 13622.2 14586 15399.7 15871 16092.2
16237.1 16308.2 16284.5 16255.5 15973.7 14314.7 10717.6 5969.7 2715 1743.3
1372 1063.9 776.8 534.6 308.1 113.2 0
9993.5 10004 10059.3 10143.6 10264.7 10372.7 10446.4 10504.3 10499.1 10599.1
10767.7 11025.7 11383.9 11794.7 12297.6 12911.2 13609 14375.3 15065.2 15636.7
16213.4 16861.2 17509 18183.1 19017.9 19486.6 18040.9 14272.6 9221.9 4632
2222.5 1366.7 926.9 603 345 121.1 0
9993.5 10011.9 10088.3 10209.4 10341.1 10472.7 10630.7 10809.8 11025.7 11302.2
11655.1 12060.6 12497.8 12982.3 13559 14264.7 15062.6 15942.1 16900.7 17938.2
19136.4 20445.1 21909.3 23365.5 24998.1 26896.8 28748 29216.7 27515.6 23473.4
17448.4 11067.9 6454.3 3565.5 1574.7 379.2 0
9993.5 10038.2 10130.4 10270 10406.9 10530.7 10680.8 10886.2 11125.8 11489.2
11968.5 12518.8 13171.9 13977.7 14957.3 16171.2 17577.4 19204.8 20958.6 22749.3
24784.8 26717.7 28998.2 31315.5 34096.3 36829.7 40305.7 44029.2 46991.7 46680.9
41079.9 30957.4 19568.2 7842 1432.5 316 0
9993.5 10035.6 10148.8 10280.5 10417.4 10564.9 10720.3 10928.3 11178.5 11539.2
11981.6 12513.6 13142.9 13951.3 14954.6 16229.2 17688 19452.4 21401 23397.1
25493.2 27634.1 29927.7 32429.4 35099.6 37883 41043 44476.8 47831.7 48424.2
42836.3 31265.5 17738.1 4618.8 984.9 292.3 0
9993.5 10033 10122.5 10298.9 10443.8 10604.4 10736.1 10928.3 11191.6 11507.6
11889.5 12324 12819 13498.4 14391.1 15470.8 16776.9 18383.2 20213.4 22209.5
24216 26272.7 28397.8 30665.1 33140.4 35573.6 38109.5 40329.4 42017.3 40808.6
35170.7 24237.1 10549.1 2035.6 613.6 202.8 0
9993.5 10022.4 10143.6 10296.3 10435.9 10575.4 10707.1 10859.8 11073.1 11302.2
11573.5 11836.8 12100.1 12455.6 12977 13667 14496.4 15610.3 16921.7 18406.9
20023.8 21696 23339.1 25008.7 26744 28368.8 29998.8 31476.1 31789.5 29035
23412.9 16087 6865.1 1366.7 410.8 113.2 0
9993.5 10022.4 10122.5 10238.4 10354.2 10425.3 10496.4 10557 10612.3 10678.1
10699.2 10628.1 10493.8 10351.6 10251.5 10246.3 10388.5 10794 11452.3 12281.8
13264.1 14346.3 15436.5 16521.5 17574.8 18451.7 18973.1 19265.4 18522.8 15581.4
11426 7065.2 2817.7 800.5 294.9 73.7 0
9993.5 9985.6 10009.3 10043.5 10022.4 9882.9 9666.9 9343 8916.4 8352.9
7647.2 6825.6 6009.2 5327.2 4784.7 4337.1 3992.1 3770.9 3657.7 3631.4
3702.5 3844.7 3981.6 4115.9 4179.1 4076.4 3760.4 3257.4 2488.5 1767
1285.1 932.2 679.4 476.6 287 76.4 0
9993.5 9927.6 9846 9685.4 9395.7 8913.8 8268.6 7449.7 6533.3 5701.1
5019.1 4426.6 3878.9 3473.4 3252.2 3149.5 3078.4 2991.5 2899.3 2812.4
2709.7 2570.1 2406.9 2262 2122.5 1982.9 1846 1698.5 1524.7 1327.2
1124.4 926.9 716.3 492.4 268.6 60.6 0
9993.5 9861.8 9622.2 9216.6 8584.6 7686.7 6701.8 5764.3 5074.4 4487.2
3986.9 3705.1 3541.8 3399.6 3252.2 3128.4 3062.6 3038.9 2994.1 2894
2749.2 2604.4 2456.9 2314.7 2159.3 2006.6 1851.2 1685.3 1524.7 1348.3
1161.3 953.3 716.3 463.5 237 50 0
9993.5 9819.7 9416.8 8755.8 7786.7 6604.4 5603.7 4911.1 4358.2 4013.2
3849.9 3699.8 3541.8 3373.3 3217.9 3123.1 3094.2 3078.4 3041.5 2923
2649.1 2493.8 2354.2 2219.9 2096.1 1980.3 1838.1 1680.1 1511.5 1321.9
1116.5 895.3 663.6 447.7 239.6 65.8 0
9993.5 9751.2 9190.3 8276.5 7023.1 5790.7 5003.3 4421.4 4105.4 3968.4
3797.3 3631.4 3518.1 3397 3231.1 3125.8 3078.4 3015.2 2736 2617.5
2578 2562.2 2517.5 2446.4 2338.4 2196.2 1996.1 1809.1 1603.7 1398.3
1187.6 977 758.4 537.2 316 108 0
9993.5 9732.8 9048.1 7913.1 6488.5 5374.6 4671.5 4221.2 4086.9 3931.6
3742 3612.9 3531.3 3423.3 3225.8 3091.5 2986.2 2696.5 2596.5 2554.3
2520.1 2512.2 2480.6 2396.3 2251.5 2080.3 1896 1695.9 1487.8 1300.9
1119.2 940.1 768.9 595.1 597.8 452.9 0
9993.5 9661.7 8848 7565.5 6083 5124.4 4471.4 4181.7 4084.3 3907.9
3726.2 3610.3 3541.8 3433.9 3202.1 2999.4 2733.4 2525.4 2459.5 2399
2359.5 2335.8 2227.8 2106.7 1969.7 1832.8 1672.2 1516.8 1345.6 1171.8
1008.6 840 682 821.6 737.3 247.5 0
9993.5 9640.6 8776.9 7441.8 5917.1 4924.3 4339.7 4165.9 4076.4 3905.2
3726.2 3618.2 3568.2 3468.1 3186.3 2888.8 2541.2 2396.3 2304.2 2230.4
2193.6 2111.9 1975 1848.6 1719.6 1574.7 1448.3 1321.9 1187.6 1066.5
1005.9 795.3 661 913.8 421.3 105.3 0
9993.5 9674.8 8829.5 7457.6 5953.9 4990.1 4363.4 4176.5 4102.7 3934.2
3742 3639.3 3586.6 3497.1 3223.2 2891.4 2535.9 2391.1 2293.6 2217.3
2175.1 2096.1 1961.8 1843.3 1711.7 1572.1 1432.5 1306.1 1182.4 1034.9
905.9 745.2 661 916.4 363.4 89.5 0
